Keysight Pathwave 89600 VSA .NET API
Burst<T1,T2> Class Members
See Also  Properties  Methods  Events
Agilent.SA.Vsa.Ieee80216Ofdma.Interfaces Assembly > Agilent.SA.Vsa.Ieee80216Ofdma Namespace : Burst<T1,T2> Class

Glossary Item Box

The following tables list the members exposed by Burst<T1,T2>.

Public Properties

 NameDescriptionMinimum SW Version
Public PropertyAllocationGeometryGets or sets the burst allocation type (wrapped or rectangular).  
Public PropertyBurstDefinitionGets or sets the burst type.  
Public PropertyDataToneModulationFormatGets or sets the modulation format for the burst.  
Public PropertyIsActiveGets or sets a value indicating whether the burst is active for analysis.  
Public PropertyIsDisposedGets a value indicating whether the object has been disposed. If an object has been disposed any attempt to use it will lead to an ObjectDisposedException being thrown. (Inherited from Agilent.SA.Vsa.RemotableObject)
Public PropertyNameOverridden. Gets or sets the name for the burst.  
Public PropertyNumberOverridden. Gets the one-based number of the burst in its zone.  
Public PropertySubchannelIntervalGets or sets the number of subchannels spanned by the burst. Ignored for wrapped bursts.  
Public PropertySubchannelOffsetGets or sets the initial subchannel offset for the burst.  
Public PropertySymbolIntervalGets or sets the number of symbols spanned by the burst.  
Public PropertySymbolOffsetGets or sets the initial symbol offset of the burst.  
‡ This is the minimum 89600 VSA software version level needed to use this member.
Top

Public Methods

 NameDescriptionMinimum SW Version
Public MethodCreateObjRefCreates an object that contains all the relevant information required to generate a proxy used to communicate with a remote object. (Inherited from System.MarshalByRefObject)
Public MethodForceRebuildKeyMapThis method is used to force a refresh of the key map. This is necessary in cases where the key mappings to the API objects change. This can happen when the index of an item within a collection is reflected in the key name, and an item is removed from the middle of a collection. (Inherited from Agilent.SA.Vsa.RemotableObject)
Public MethodGetLifetimeServiceRetrieves the current lifetime service object that controls the lifetime policy for this instance. (Inherited from System.MarshalByRefObject)
Public MethodInitializeLifetimeServiceObtains a lifetime service object to control the lifetime policy for this instance. (Inherited from Agilent.SA.Vsa.RemotableObject)
Public MethodSetBurstGeometrySets all rectangular burst geometry properties (offset and interval) in a single operation.  
‡ This is the minimum 89600 VSA software version level needed to use this member.
Top

Public Events

 NameDescriptionMinimum SW Version
Public EventMarkMapChangedMarkMapChanged event.  
Public EventPropertyChangedOccurs when a property value changes. (Inherited from Agilent.SA.Vsa.RemotableObject)
Public EventPropertyInfoChangedOccurs when secondary information about a property, such as limits, changes. (Inherited from Agilent.SA.Vsa.RemotableObject)
Public EventRemotePropertyChangedOccurs when a property value changes. (Inherited from Agilent.SA.Vsa.RemotableObject)
Public EventRemotePropertyInfoChangedOccurs when secondary information about a property, such as limits, changes. (Inherited from Agilent.SA.Vsa.RemotableObject)14.00
‡ This is the minimum 89600 VSA software version level needed to use this member.
Top

See Also